Characteristics
- Design Kit for prototyping Sensor-to-Cloud IoT applications
- Monitor temperature, absolute pressure, relative humidity and 3-axis acceleration
- Plug-and-Play secure connectivity to Azure IoT central
- Design Kit in Adafruit Feather formfactor
- Easy to expand with our WE FeatherWings and hundreds of already existing boards with the Feather form factor
- Arduino (C/C++) drivers and code examples available on GitHub
Applications
- Rapid prototype development for IoT applications
- Easy to use platform for learning, experimenting and prototyping IoT applications
- Remote monitoring and control
- Collect sensor data, store, visualize and analyze the data
- Plug-and-Play secure cloud connectivity
Products
Order Code | Datasheet | Manual | Downloads | Status | Description | Offer |
---|---|---|---|---|---|---|
2610059035001 | – | – | Active i| Production is active. Expected lifetime: >10 years. | Calypso IoT Design Kit |
Order Code | Datasheet |
---|---|
2610059035001 | – |
Offer |
---|
Order Code | Datasheet | Manual | Downloads | Status | Description | Offer |
---|
Software Downloads
The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.
MCalypso Firmware Over The Air (FOTA) - This is the firmware update package for the Calypso Wi-Fi Module. The Calypso Wi-Fi Module offers secure Over-the-Air firmware updates to enable easy update of the firmware in the field. The update package includes the module firmware, service pack, root certificate catalogue and the files for the on-board web server. It is always recommended to use the latest version of the firmware. Please refer to the chapter on “Firmware Update” of the Calypso User Manual for instructions of updating the firmware on the Calypso Wi-Fi module.
In order to securely, connect devices to any cloud platform, X.509 certificate based authentication is used. This method requires creation of certificates for every device. In order to enable easy prototyping, Würth Elektronik eiSos’s Certificate generator tool can be used. This tool creates all the certificates necessary to get started. It is important to note that the files generated by this tool are for evaluation purposes only.
Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.
Boards
Videos
WÜRTH ELEKTRONIK'S Calypso IoT Design Kit | Mouser Electronics
Videos
Manni Talks – How to get started with the Calypso IoT Design Kit
Videos
How to get started with the Microsoft Azure Certified Calypso IoT Design Kit?